Product  SLLP40-280P88

Magnetic Field Sensor

For Pneumatic Cylinders

Order number: 1056801
    • Rectangular, height 6 mm
    • Plastic, PP
    • Magnetic-inductive sensor
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • M12 × 1 connector
    • ATEX category II 1 G, Ex zone 0
    • ATEX category II 1 D, Ex zone 20
    • SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
    • SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101145410
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 33 g

Technical Data

Design Rectangular
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Electrical connection Connector, M12 × 1
Cable length 0.30  m
Housing material Plastic, PP
Ambient temperature -25…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top