Product SLLP23-770P88
excom I/O System
Converter, 115 VAC
Order number: 6900294- AC/DC converter for DC supply of DC power supply module

General data
| EAN | 4047101112542 |
| eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 1975 g |
Technical Data
| Operating voltage | 100…125 VAC |
| Electrical connection | Via module rack |
| Housing material | Aluminium |
| Ambient temperature | -20…+70 °C |
| Protection class | IP50 |
Data Sheets
| German | 229 KB |
| English | 228 KB |
| French | 229 KB |
| Spanish | 227 KB |
| Czech | 228 KB |
| Dutch | 228 KB |
| Romanian | 228 KB |
| Russian | 234 KB |
| Polish | 229 KB |
| Turkish | 229 KB |
Approval
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |

