Product SLLP14-1470P88
Temperature Detection
Probe
Order number: 9910646- Process connection via compression fitting or thermowell
- Connection mode: 4-wire connection

General data
| EAN | 4047101271959 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 19 g |
Technical Data
| Design | Temperature probe |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |

