Product  SLLP14-1330P88

Inductive Sensor

Order number: 15758
    • 2 cable entries (axial, radial)
    • Smooth barrel, Ø 40 mm
    • Plastic, ABS
    • DC 4-wire, 10…65 VDC
    • Changeover contact, NPN output
    • Terminal chamber
#

General data

EAN 4047101076486
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 188 g

Technical Data

Design Smooth barrel
Operating voltage 10…65 VDC
Output function Complementary contact, NPN
Electrical connection Terminal chamber
Housing material Plastic, ABS, Yellow
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top