Product SLLP14-910P88
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 100002291- Screw-clamp terminal
- 5-pin
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity: 0.25…1.5 mm²
- Approval: cULus

General data
| EAN | 4047101461114 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 28 g |

