Product SLLP14-700P88
LED Signal Light
Beacon
Order number: 3087327Alternative order number : 87327
- LED all-round visible
- ATEX category II 2 G, Ex-zone 1
- ATEX category II 1 D, Ex-zone 20
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Monochrome: White (COL 1)
- Cable, 2 m
- Operating voltage 10…30 VDC
- It is envisaged to control always only one color with the appropriate equipment
- ATEX II 2 G approval
- Gases and vapors, Group IIC, Zone 1
- ATEX II 1 D approval
- Dust, Group IIIC, Zone 20
- When used in hazardous areas, the special conditions of the approval must be observed

General data
| EAN | 662488873271 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 231 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | White |
| Cascadable | No |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

