Product SLLP14-280P88
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3030192Alternative order number : 30192
- Protection classes IP67 / IP69K
- Male M12 x 1, 5-pin
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact

General data
| EAN | 662488301927 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 158.76 g |
Technical Data
| Function | Touch Button |
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

