Product SLLCP23-630P55
LED Linear Light
In the Metal Housing
Order number: 3800046- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- 2-color linear light
- Color 1: White (100% light intensity)
- Color 2: Green (50% light intensity)
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488000431 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 363 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Light type | White, Green |
| Cascadable | No |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -25…+70 °C |
| Protection class | IP50 |

