Product SLLCP14-630P55
Inductive Sensor
With Increased Temperature Range
Order number: 4470228- Rectangular, height 26 mm
- Variable orientation of active face in 4 directions
- Plastic, PBT‐GF30‐V0
- High luminance LED
- Coated housing suited for welding facilities
- Temperatures up to +100 °C
- DC 2-wire, 10…65 VDC
- NO contact
- Cable with male end

General data
| EAN | 4047101228779 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 72 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…65 VDC |
| Output function | NO contact, 2-wire |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PBT-GF30-V0, Weldguard coated |
| Ambient temperature | -25…+100 °C |
| Protection class | IP67 |

