Product SLLP23-1190P55
Inductive Sensor
Order number: 4256220- Rectangular, height 14 mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- Cable connection

General data
| EAN | 4047101093858 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 119 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NO contact, 2-wire |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

