Product SLLP14-1190P55
LED Linear Light
In the Metal Housing
Order number: 3086868Alternative order number : 86868
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: borosilicate glass
- Housing length: 340 mm
- Monochrome: Cold white
- High protection classes IP67 / IP69K
- M12 × 2 male connector, 4-pin, rear outlet

General data
| EAN | 662488868680 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1021 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Light type | White |
| Cascadable | Yes |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |

