Product  SLLP14-630P55

Inductive Sensor

Order number: 15178
    • Rectangular, height 48 mm
    • Active face in front
    • Plastic, PBT
    • DC 4-wire, 10…65 VDC
    • Changeover contact, NPN output
    • Cable connection
#

General data

EAN 4047101071191
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 740 g

Technical Data

Design Rectangular
Operating voltage 10…65 VDC
Output function Complementary contact, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PBT
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top