Product SLLCR14-1820P8
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100033906- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…40 bar rel.
- Pressure tip orifice
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

Data Sheets
| German | 334 KB |
| English | 334 KB |
| French | 335 KB |
| Spanish | 279 KB |
| Czech | 335 KB |
| Dutch | 333 KB |
| Romanian | 335 KB |
| Russian | 286 KB |
| Polish | 335 KB |
| Turkish | 336 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |

