Product  SLLR40-490P8

Vision System

Area Light

Order number: 3016021

Alternative order number : 16021

    • High-intensity area light
    • Protection class: IP50
    • Color: infrared
    • Power supply: 24 VDC
    • Pigtail M12x1, 0.15 m
#

General data

EAN 662488160210
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 85395100000
Country of origin US
Weight 30.39 g

Technical Data

Function Area light
Design Rectangular
Light type IR
Operating voltage 24…0.0 VDC
Electrical connection Connector, M12 × 1
Cable length 0.150  m
Housing material Metal, Low-carbon steel
Ambient temperature 0…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top