Product SLLE40-280P8
LED Signal Light
Monochrome Multifunction Beeper
Order number: 3028203Alternative order number : 28203
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Monochrome: Red (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Sealed, continuous tone max. 94 dB

General data
| EAN | 662488282035 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 179 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Red |
| Cascadable | No |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Grey |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

