Product SLLR14-1050P8
Barcode Reader — Image Sensor
Order number: 3090788Alternative order number : 90788
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Blue
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 4.3mm, M12x1
- Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
- Operating voltage 10…30 VDC
- M12 x 1 male, 12-pin
- Three PNP/NPN switching outputs, selectable via software
- USB 2.0 host: M8 female, 4-pin
- Ethernet via M8 x 1 male, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
| EAN | 662488907884 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 570 g |
Technical Data
| Function | Barcode reader - image sensor |
| Design | Rectangular |
| Light type | Blue |
| Operating voltage | 10…30 VDC |
| Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 281 KB |
| English | 280 KB |
| French | 281 KB |
| Spanish | 279 KB |
| Czech | 281 KB |
| Dutch | 280 KB |
| Romanian | 281 KB |
| Russian | 286 KB |
| Polish | 281 KB |
| Turkish | 281 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 781 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 6033 KB |

