Product SLLE14-1400P8
Safety Light Curtain
Emitter
Type 4, Resolution 30 mm, Scan Field Height 1500 mm, Range 12 m
Order number: 3812384- Resolution 30 mm
- Scan field height 1500 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
| EAN | 662488117054 |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 2929 g |
Technical Data
| Function | Light screen |
| Design | With display |
| Scan field | 1500 mm |
| Range | 100…12000 mm |
| Optical resolution | 30 mm |
| Light type | IR |
| Cascadable | Yes |
| With muting function | Yes |
| Start/Restart interlock | adjustable |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Connection cable |
| Housing material | Aluminum/plastic/die-cast zinc, Anodized AL |
| Ambient temperature | 55…+-20 °C |
| Protection class | IP65 |
Data Sheets
| German | 277 KB |
| English | 277 KB |
| French | 278 KB |
| Spanish | 276 KB |
| Czech | 277 KB |
| Dutch | 276 KB |
| Romanian | 277 KB |
| Russian | 282 KB |
| Polish | 278 KB |
| Turkish | 277 KB |

