Product SLLCE14-630P5
Pressure Sensor
Differential Pressure: 0…10 bar
Order number: 100017549- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…10 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- L-type
- Process connection G1/4 inch female thread
- Connector device, M12 × 1

Data Sheets
| German | 346 KB |
| English | 346 KB |
| French | 347 KB |
| Spanish | 676 KB |
| Czech | 346 KB |
| Dutch | 345 KB |
| Romanian | 347 KB |
| Russian | 682 KB |
| Polish | 347 KB |
| Turkish | 348 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |

