Product M18-3VPDL-Q8
excom I/O System
Output Module, Digital, 8-channel
Order number: 6884274- Output module for actuators or indicators
- Output current: 8 x 0.5A

General data
| EAN | 4047101342147 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 137 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
| German | 698 KB |
| English | 698 KB |
| French | 699 KB |
| Spanish | 697 KB |
| Czech | 699 KB |
| Dutch | 698 KB |
| Romanian | 699 KB |
| Russian | 705 KB |
| Polish | 699 KB |
| Turkish | 699 KB |
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
PT40R-1004-U1-H1143 | 6836476 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TB-8M8Z-3-5 | UX09109 |
|
RKC4.5T-2/TXG | 6629723 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

