Product TL50HGRWQ
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3063891Alternative order number : 63891
- Foreground and background suppression
- Operating range 50…150 mm
- Cable, 9 m, 5-pin
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 4 ms

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

