Product K50APTGRBC3Q
Contactless Encoder with Stainless Steel Housing
Incremental: 1 … 5000 ppr
Premium Line
Order number: 1590912- Compact, rugged housing
- Active face, plastic PA12-GF30
- Housing, stainless steel V4A (1.4404)
- Status displayed via LED
- Immune to electromagnetic interference
- 1024 pulses per revolution (default)
- 360, 512, 1000, 1024, 2048, 2500, 3600, 4096, parametr. via Easy-Teach
- Free parametrization of the pulse number in the range from 1 to 5000 via PACTware
- Position of z-track set via Easy-Teach
- Burst function, absolute angular position output incrementally per Easy-Teach pulse
- 10…30 VDC
- Male M12 x 1, 8-pin
- Push-pull A, B, Z, A (inverse), B (inverse)

General data
| EAN | 4047101313932 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 379 g |
Technical Data
| Output function | Push-Pull/HTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
| German | 341 KB |
| English | 341 KB |
| French | 342 KB |
| Spanish | 340 KB |
| Czech | 340 KB |
| Dutch | 341 KB |
| Romanian | 341 KB |
| Russian | 475 KB |
| Polish | 342 KB |
| Chinese | 426 KB |
| Turkish | 270 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
| IODD DTM configurator | 9274 KB |
| PACTware 4 without HART-Com DTM and help texts | 4755 KB |
| DTM for USB IO-Link master 1.1 | 4440 KB |
Manual
Product Catalog
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

