Product BWC-2MRSFRS3
LED Linear Light
In the Metal Housing
Order number: 3094472Alternative order number : 94472
- Motion detector
- Light beam: 570 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488944728 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 527 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -20…+60 °C |
| Protection class | IP50 |

