Product  M18-3NAEL-2M

Pressure Transmitter

Ratiometric Output (3-Wire)

Order number: 100028146
    • For mobile hydraulic applications
    • Fully welded metal measuring cell
    • Sealless
    • With pressure tip orifice
    • Compact and robust design
    • Excellent EMC properties
    • Excellent accuracy and long-term stability
    • Kfz-Norm ISO 16750
    • Pressure range 0…250 bar rel.
    • 5 VDC ± 10 %
    • Ratiometric output 10…90 %
    • Process connection 7/16" UNF (SAE) male thread
    • Plug-in device, Deutsch DT04-3P
#

General data

EAN 4047101540017
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Design Without display
Operating voltage 4.5…5.5 VDC
Output function ratiom. 10…90%
Voltage output 0.5…4.5 V
Electrical connection Connector, Deutsch DT04-3P
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -40…+100 °C
Protection class IP69K

Select Country

Turck worldwide

to top