Product PBAT43UHFTA-VL
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3074978Alternative order number : 74978
- Male, M8 × 1
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, light or dark operation

General data
| EAN | 662488749781 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 208.65 g |
Technical Data
| Construction size | 80 x 12 x 82 mm |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

