Product PIT23U-VL
Inductive Sensor
With Analog Output and IO-Link Communication
Order number: 100001079- M30 × 1.5 threaded tube
- Chrome-plated brass
- Configuration and communication via IO-Link v1.1 or standard I/O
- Adjustable distance value in 12-bit IO-Link process data
- Switchpoint configurable via two teach points
- Switching output freely configurable
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- 4‐wire, 15…30 VDC
- Analog output, 0…10 V (2…10 V parameterizable)
- M12 × 1 connector

General data
| EAN | 4047101447385 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 141 g |
Technical Data
| Mounting conditions | Flush |
| Construction size | 77 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

