Product WLS28-2XW1130L25SQ
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3002702Alternative order number : 02702
- Compact design
- Cable, 2 m
- Temperature compensation
- Very small blind zone
- Measuring range adjustable via teach-in
- Blind zone: 3 cm
- Range: 30 cm

General data
| EAN | 662488027025 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 90318020000 |
| Country of origin | CN |
| Weight | 181.44 g |
Technical Data
| Function | Proximity switch |
| Output function | Analog output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

