Product WLS28-2XW710L25SQ
LED Signal Light
Tower Light
Order number: 3028562Alternative order number : 28562
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Red rotating (COL 1) / Blue rotating (COL 2)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488285623 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 250 g |
Technical Data
| Function | Tower light |
| Light type | Red, rotating, Blue, rotating |
| Number of colors/segments | 2 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

