Product WLS28-2XW285L25SQ
Photoelectric Sensor
Retroreflective Sensor
Order number: 3029511Alternative order number : 29511
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488295110 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 42 g |
Technical Data
| Function | Retroreflective Sensor |
| Light type | IR |
| Output function | Connection programmable, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

