Product WLS28-2XW1130DSQ
RFID Cable Economy Version
Connection Cable
Order number: 7030346- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: black
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, flexible
- Cable UL Style 20549
- End open
- M12 female connector, angled, A-coded
- Cable length: 2.0 m

General data
| EAN | 4047106167486 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 141 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

