Product WLS28-2XW710DS
Incremental Encoder
Industrial Line
Order number: 1544061- Synchro flange, Ø 36.8 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- ‐20 …+70 °C (supply voltage > 15 VDC: max. +55 °C)
- Max. 6000 rpm
- 5…30 VDC
- Cable connection, 8-pin
- Push-pull, with inversion
- Pulse frequency max. 250 kHz
- 1000 pulses per revolution

General data
| EAN | 4047101253542 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 161 g |
Technical Data
| Output function | Push-Pull/HTL |
| Electrical connection | Cable |
| Housing material | Plastic |
| Ambient temperature | -20…+70 °C |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

