Product WLS28-2XW850L25XPBQ
LED Signal Light
Modular Signal Tower
Audio Segment
Order number: 3092221Alternative order number : 92221
- Plastic housing, black
- Protection class IP65 (mounted)
- Beeper, omnidirectional
- Configuration via DIP switch
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
| EAN | 662488922214 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 140.61 g |
Technical Data
| Function | Tower light |
| Number of colors/segments | 1 |
| Acoustic signal | Key adjustable |
| Volume | 92 dB |
| Dimmable | No |
| Cascadable | No |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

