Product  WLS28-2XW710L25XPBQ

Photoelectric Sensor

Switching Light Screen

Receiver

Order number: 3071817

Alternative order number : 71817

    • Cable with male end M12 × 1, 5-pin, 0.15 m
    • Protection class IP65
    • Scan field 599 mm
    • Minimum target size 9.5 mm
    • Operating voltage: 10 … 30 VDC
    • Programmable connection for reduced sensing range
    • 2 slot nuts including M5 screws for wall mounting included in the scope of delivery
#

General data

EAN 662488718176
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 743.89 g

Technical Data

Function Light screen
Scan field 599  mm
Output function NO contact, PNP/NPN
Electrical connection Cable with connector, M12 × 1
Cable length 0.20  m
Housing material Metal, AL, Grey
Window material Plastic
Ambient temperature -20…+70 °C
Protection class IP65

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top