Product  WLS28-2XW570L25XPBQ

Accessories

Bellows Coupling

For Solid Shaft Encoders

Order number: 1545364
    • Bellows coupling Ø 15 mm
    • Bore diameter d1 = 4 mm, d2 = 4 mm
#

General data

EAN 4047101344073
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 84836080900
Country of origin DE
Weight 8 g

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top