Product WLS28-2XW710DXPBQ
Vision System
Linear Area Light
Order number: 3014010Alternative order number : 14010
- High-Intensity
- Protection class: IP68
- Color: white
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488140106 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Beam angle | 6.5° |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Window material | Plastic, diffuse |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

