Product  WLS28-2XW710XPBQ

End Cap 7/8″

Order number: 6604030
    • End-cap 7/8“, stainless steel
    • Mates to female
    • Oil-resistant
    • IP67 acc. to IEC 60529/ EN 60529 and Nema 1,3,4,6P
    • with fixing rope
#

General data

EAN 4047101038118
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 73269098900
Country of origin DE
Weight 40 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP67

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top