Product WLS28-2XW430XPBQ
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3093805Alternative order number : 93805
- Protection class IP67
- Cable with male end M12 x 1, 4-pin, 150 mm
- Job light: red
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NC contact

General data
| EAN | 662488938055 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 141 g |
Technical Data
| Function | Touch Button |
| Number of colors/segments | 1 |
| Output function | NC contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

