Product WLS28-2XW145L25X
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3072140Alternative order number : 72140
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488721404 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 31 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | Red |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

