Product WLS28-2XW145DXPB
Safety Module
Safety Relay
Order number: 3805732Alternative order number : 805732
- Safety category 4 acc. to ISO 13849‐1
- Three redundant outputs (NO)
- Max. 6 A
- Operating voltage 24 VDC +‐15%
- Protection class IP20

General data
| EAN | 662488043360 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 181.44 g |
Technical Data
| Function | Safety relay |
| Output function | NO contact, Relay output |
| Electrical connection | Spring type terminals |
| Housing material | Plastic, PC |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

