Product WLS28-2XW145DX
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3094246Alternative order number : 94246
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 × 1 male connector
- Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- Operating voltage: 12…30 VDC
- Base with integrated radio module
- DX80-compatible node
- Configuration via DIP switch

General data
| EAN | 662488942465 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 471.74 g |
Technical Data
| Function | Tower light |
| Light type | Green, Yellow, Red |
| Number of colors/segments | 3 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

