Product WLS28-2XW285X
Safety Light Curtain
Emitter
Type 4, Resolution 14 mm, Scan Field Height 1200 mm, Range 12 m
Order number: 3812360- Resolution 14 mm
- Scan field height 1200 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
| EAN | 662488217563 |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 2860 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 1200 mm |
| Cascadable | Yes |
| Electrical connection | Connection cable |
| Housing material | Aluminum/plastic/die-cast zinc, Anodized AL |
| Ambient temperature | 55…+-20 °C |
| Protection class | IP65 |
Data Sheets
| German | 239 KB |
| English | 238 KB |
| French | 239 KB |
| Spanish | 238 KB |
| Czech | 239 KB |
| Dutch | 238 KB |
| Romanian | 239 KB |
| Russian | 949 KB |
| Polish | 239 KB |
| Chinese | 304 KB |
| Turkish | 321 KB |
EC Declaration of Conformity
Manual
Product Flyer
Project Planning Software
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

