Product WLS28-2CW570L25SQ
Ultrasonic Sensor
receiver
With Switching Output
Order number: 3038510Alternative order number : 38510
- Operating voltage: 10…30 VDC
- Switching output PNP, NO
- Blind zone: 0 cm
- Range: 60 cm

Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

