Product WLS28-2CW430DSQ
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3027432Alternative order number : 27432
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488274320 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 145 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | IR |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

