Product WLS28-2CW990S
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3056566Alternative order number : 56566
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Slot width 30 mm
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation via grey core / PIN 5 adjustable

Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

