Product WLS28-2CW430DXPBQ
LED Signal Light
Tower Light
Order number: 3029002Alternative order number : 29002
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Monochrome: Red (COL 1)
- M12 x 1 connector
- Operating voltage 18…30 VDC

General data
| EAN | 662488290023 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | MX |
| Weight | 161 g |
Technical Data
| Function | Tower light |
| Light type | Red |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

