Product  WLS28-2CW990DXQ

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100050946
    • Ceramic measuring cell
    • Extremely high measuring accuracy
    • Compact and robust design
    • Excellent temperature behavior
    • Pressure range 0…500 mbar rel.
    • 10…30 VDC
    • Analog output 4…20 mA
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, DIN EN 175301-803-A
#

General data

EAN 4047101680683
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Electrical connection Connector, DIN EN 175301-803 Form A
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -25…+85 °C
Protection class IP65

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top