Product  WLS28-2CW285DXQ

Inductive Angle Sensor

With Analog Output For Use in Vehicle Board Nets

Premium Line

Order number: 1590856
    • Rectangular, plastic
    • Many mounting possibilities
    • P1-Ri-QR14 included in delivery
    • For vehicle board nets, 12 V and 24 V
    • Increased interference immunity 30V/m following the e1 type approval
    • Immune to conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
    • Extended temperature range
    • High protection class IP68/IP69K
    • Protection against salt spray and rapid temperature change
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Resolution, 12-bit
    • 8…30 VDC
    • Analog output
    • Programmable measuring range
    • 0.5…4.5 V
    • Cable with connector
#

General data

EAN 4047101274332
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 79 g

Technical Data

Output function Analog output
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Plastic, PBT-GF30-V0
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top