Product  WLS28-2CW710XPBQ

excom I/O System

System Enclosure 650 x 550 x 260

Order number: 100003105
    • Stainless steel quality 1.4404 (AISI 316L)
    • With inspection window
    • Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 96 × M20 Ex i I/O signals) and 1 × M20 breather/drainer
    • Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
    • Stainless steel housing with built-in module rack MT16-2G
#

General data

EAN 4047101475098
eCl@ss-Code (V5.1.4): 27250391 -/- Decentralized periphery (parts) [AKP191002]
Customs tariff number 85371098990
Country of origin DE
Weight 32160 g

Technical Data

Housing material Stainless steel, 1.4404 (AISI 316L), Grinded and polished (240 grain size distribution)
Protection class IP66
Approvals ATEX

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top