Product WLS28-2CW570XPBQ
Accessories
Removable Spring-Type Terminals
Order number: 7541218- Removable cage clamp terminals for IM modules (non-Ex devices)
- 3-pin
- Quantity delivered: 4 pcs. black

General data
| EAN | 4047101263527 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 22 g |
Technical Data
| Protection class | IP20 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

