Product  WLS28-2CW1130XQ

Mounting Accessories

Mounting Bracket

For Dovetail Groove Cylinders

Order number: 6913355
    • Mounting on dovetail groove cylinders
    • Groove width: 7.35 mm (e.g. SMC type CP95)
    • Plastic: Polyphenylene sulfide (PPS)
#

General data

EAN 4047101196009
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin CH
Weight 6 g

Technical Data

Housing material Plastic

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top