Product WLS28-2CW850XQ
LED Linear Light
In the Metal Housing
Order number: 3087799Alternative order number : 87799
- Cascadable
- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488877996 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 692 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Beam angle | wide beam 40-80° |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
SMBWLSMAG
Magnetic fixture for mounting work lights and sensors, 2 pieces |
3019574 |
|
SMBWLS28RA
Mounting bracket, angled, metal, for WLS28 work lights, 5 mm drill holes, screw set included |
3015764 |
|
SMBWLS28SP
Snap bracket for mounting WLS28 work lights |
3088063 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

